Vidensøgning
Download dokument () af 20
We make what matters work*

EP-401301
Modelkode: DILA-31(48VDC)-PI

Eaton Moeller® series DILA Control relay, 48 V, DC, 3 N/O, 1 N/C, Push in terminals, DIN-rail/screw

General specifications

Product Name
Eaton Moeller® series DILA Control relay
Catalog Number
EP-401301
EAN
4015082967659
Product Length/Depth
75 mm
Product Height
68 mm
Product Width
45 mm
Product Weight
0.287 kg
Certifications
CE
Model Code
DILA-31(48VDC)-PI

Kontakter

Control circuit reliability
λ < 5 x 10-7 (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
λ < 5 x 1/10⁷ (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
3

Elektrisk nominel værdi

Rated operational current (Ie)
16 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A

Generelle oplysninger

Connection
Push in terminals
Mounting method
DIN-rail/screw
Voltage type
DC

Magnetsystem

Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
48 V

Terminalkapaciteter

Terminal capacity (flexible with ferrule)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (solid)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (flexible)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.