Vidensøgning
Download dokument () af 20
We make what matters work*

EP-401355
Modelkode: XS-322-8DIO-PF20

Eaton XS-322 safety I/O module, 6 Safety Digital Inputs, 24 VDC, 0.5 ms, 3 mA,2 Safety Digital Outputs, 24 VDC, 2 A, Cross-Circuit Detection, 2x Test Pulse Outputs, SIL3/ PLe Cat. 4

General specifications

Product Name
Eaton XS-322 safety I/O module
Catalog Number
EP-401355
EAN
4015082968281
Product Length/Depth
104 mm
Product Height
12.5 mm
Product Width
72 mm
Product Weight
0.062 kg
Certifications
CE
cULus
UL File No.: E135462
UL508
CSA-C22.2 No. 142-M
Safety Level SIL 3
EN 62061
EN 13849-1
EN 13849-2
Model Code
XS-322-8DIO-PF20

Klimatiske miljøforhold

Ambient operating temperature - max
60 °C
Ambient storage temperature - max
85 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - min
-25 °C

Elektrisk nominel værdi

Rated operational voltage
24 V DC
Supply voltage at DC - max
30 V
Supply voltage at DC - min
18 V

Features & functions

Electric connection type
Plug-in connection
Functions
Short-circuit protection, outputs available

Generelle oplysninger

Degree of protection
IP20
Suitable for
Safety functions
Used with
XN Safety PLC XS-102…
Voltage type
DC

Indgang/udgang

Input current
3 mA (Digital inputs)
Input current at signal 1
3 mA
Input delay
500 µs (falling edge)
500 µs (rising edge)
Number of inputs
6
Number of inputs (digital)
10
Number of outputs (digital)
2
Output current
2 A
Output voltage
24 V DC

Sikkerhed

Explosion safety category for dust
None
Explosion safety category for gas
None

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.