Vidensøgning
Download dokument () af 20
We make what matters work*

EP-401368
XV-303-10-C00-A00-2C

Eaton Touch panel XV-303, 24 V DC, 10.1 Inch, 2 x Ethernet, 1 x RS-232, 1 x RS-485, 1 x CAN, Linux, Capacitive multi touch, PLC

Generelle specifikationer

Product Name
Eaton XV-303 Touch panel
Catalog Number
EP-401368
EAN
7640130100237
Product Length/Depth
170 mm
Product Height
39 mm
Product Width
130 mm
Product Weight
1.165 kg
Certifications
UL 61010-2-201
CE
Certified by UL for use in Canada
CUL
UL File No.: E205091
UL
IEC/EN 61000-6-2
IEC/EN 61000-6-4
DNV
DNV TAA00000NC
Model Code
XV-303-10-C00-A00-2C

Omgivelsesforhold, mekaniske

Shock resistance
15 g, 11 ms, Mechanical
Vibration resistance
60 - 150 Hz, ± 2 g
9 - 60 Hz, ± 0.15 mm
5 - 9 Hz, ± 3.5 mm

Klimatiske miljøforhold

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - max
50 °C
Ambient storage temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - min
-20 °C
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Cold to EN 60068-2-1
Environmental conditions
Condensation: Non-condensing
Operating temperature - max
50 °C
Relative humidity
10 - 95 % (non-condensing)

Kommunikation

Interfaces
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
10/100 Mbps Ethernet connection
USB 2.0 host (not galvanically isolated)
Number of slots
1 (for SD-Card)
Protocol
EtherNet/IP
MODBUS
TCP/IP
CAN
EtherCAT

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
18 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
18 W

Skærm

Display contrast ratio
500:1
Display lighting
LED
Dimmable via software
Display size
222.72 x 125.28 mm
16:9
Display type
Anti-glare tempered glass in plastic bezel
Color display, TFT, anti-glare
TFT
Luminance intensity
400 cd/m²
Number of colors of the display
16777216
Resolution
  • 1024 x 600 px
  • WSVGA
Screen size (diagonal)
10.1 in
Touch technology
Capacitive multitouch
Multi-touch touch panel touch sensor
Projected Capacitive Touch (PCT)

Elektrisk nominel værdi

Permissible voltage
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
35 V DC (for a duration of < 100 ms)
18.0 - 31.2 V DC, absolute with ripple
Power consumption
Max. 18 W
18 W typ.
15.5 W
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC

Elektromagnetisk kompatibilitet

Emitted interference
According to IEC/EN 61000-6-4
Interference immunity
According to EN 61000-6-2
Voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC)

Features & functions

Enclosure material
Insulated material
Fitted with:
1 x RS485 (built-in interface)
Recipes
1 x USB host 2.0 (built-in interface)
SW interfaces
Printer output
Message indication
2 x Ethernet 10/100 Mbps (built-in interface)
1 x RS232 (built-in interface)
Message system (incl. buffer and confirmation)
Color display
1 x CAN (built-in interfaces)
Functions
Process value representation (output) possible
Process default value (input) possible
Additional software components, loadable

Generelle oplysninger

Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Degree of protection
IP20, rear (according to EN 60529-1)
NEMA 12
NEMA 4X
Degree of protection (front side)
NEMA 12
IP65
Fuse type
Built-in fuse (not accessible)
Lifespan
50,000 h (Service life of back-lighting)
Model
Plastic enclosure and glass panel in plastic frame
Mounting method
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting
Potential isolation
Power supply: no
Product category
XV-300
Protection against polarity reversal
Yes
RoHs conformity
Yes
Software
XSOFT-CODESYS-3, PLC-Programming software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS-3, Visualization software, Engineering
Type
Control panel with PLC and 2nd Ethernet port
Voltage type
DC

System

Backup time
10 years, typ. (time at zero voltage)
Memory
DRAM: 512 MByte RAM
Flash: 1 GByte SLC
SD card, Type: SDSC, SDHC (external memory)
NVRAM: 128kByte Retain
Memory capacity
512,000 kByte
Operating system
Linux
Processor
ARM Cortex-A9 800 MHz

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.