Vidensøgning
Download dokument () af 20
We make what matters work*

EP-401370
XV-303-15-C00-A00-2C

Eaton Touch panel XV-303, 24 V DC, 15.6 Inch, 2 x Ethernet, 1 x RS-232, 1 x RS-485, 1 x CAN, Linux, Capacitive multi touch, PLC

Generelle specifikationer

Product Name
Eaton XV-303 Touch panel
Catalog Number
EP-401370
EAN
7640130100244
Product Length/Depth
403.7 mm
Product Height
67 mm
Product Width
254.9 mm
Product Weight
3.2 kg
Certifications
CUL
CE
Certified by UL for use in Canada
IEC/EN 61000-6-2
IEC/EN 61000-6-4
UL
UL 61010-2-201
UL File No.: E205091
Model Code
XV-303-15-C00-A00-2C

Omgivelsesforhold, mekaniske

Shock resistance
15 g, 11 ms, Mechanical
Vibration resistance
9 - 60 Hz, ± 0.15 mm
5 - 9 Hz, ± 3.5 mm
60 - 150 Hz, ± 2 g

Klimatiske miljøforhold

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - max
50 °C
Ambient storage temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - min
-20 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Cold to EN 60068-2-1
Dry heat to IEC 60068-2-2
Environmental conditions
Condensation: Non-condensing
Operating temperature - max
50 °C
Relative humidity
10 - 95 % (non-condensing)

Kommunikation

Interfaces
10/100 Mbps Ethernet connection
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 host (not galvanically isolated)
Number of slots
1 (for SD-Card)
Protocol
EtherCAT
CAN
TCP/IP
EtherNet/IP
MODBUS

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
21.6 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
21.6 W

Skærm

Display contrast ratio
500:1
Display lighting
LED
Dimmable via software
Display size
344.23 x 193.54 mm
16:9
Display type
Color display, TFT, anti-glare
TFT
Anti-glare tempered glass in plastic bezel
Luminance intensity
400 cd/m²
Number of colors of the display
16777216
Resolution
  • 1366 x 768 px
  • WXGA
Screen size (diagonal)
15.6 in
Touch technology
Multi-touch touch panel touch sensor
Projected Capacitive Touch (PCT)
Capacitive multitouch

Elektrisk nominel værdi

Permissible voltage
35 V DC (for a duration of < 100 ms)
18.0 - 31.2 V DC, absolute with ripple
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
Power consumption
19.1 W
16 W typ.
Max. 21.6 W
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC

Elektromagnetisk kompatibilitet

Emitted interference
According to IEC/EN 61000-6-4
Interference immunity
According to EN 61000-6-2
Voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC)

Features & functions

Enclosure material
Insulated material
Fitted with:
Color display
1 x RS232 (built-in interface)
Printer output
SW interfaces
1 x RS485 (built-in interface)
1 x USB host 2.0 (built-in interface)
Message system (incl. buffer and confirmation)
Message indication
Recipes
2 x Ethernet 10/100 Mbps (built-in interface)
1 x CAN (built-in interfaces)
Functions
Process value representation (output) possible
Additional software components, loadable
Process default value (input) possible

Generelle oplysninger

Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Degree of protection
NEMA 4X
NEMA 12
IP20, rear (according to EN 60529-1)
Degree of protection (front side)
NEMA 12
IP65
Fuse type
Built-in fuse (not accessible)
Lifespan
50,000 h (Service life of back-lighting)
Model
Plastic enclosure and glass panel in plastic frame
Mounting method
Flush mounting
Flush mounting - Mounting plate: min. 1.5 mm (0.06"), max. 4 mm
Flush mounting - Inclination from vertical: ⍺ ≤ ± 10 ° (if using natural convection)
Flush mounting - Clearance: Width x Height ≥ 50 mm (1.97"), Depth ≥ 20 mm (0.79")
Flush mounting - Inclination from vertical: ⍺ ≤ ± 45° at operating temperature ≤ 45°C (113°F) (if using natural convection)
Potential isolation
Power supply: no
Product category
XV-300
Protection against polarity reversal
Yes
RoHs conformity
Yes
Software
XSOFT-CODESYS-3, PLC-Programming software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS-3, Visualization software, Engineering
Type
Control panel with PLC and 2nd Ethernet port
Voltage type
DC

System

Backup time
10 years, typ. (time at zero voltage)
Memory
NVRAM: 128kByte Retain
SD card, Type: SDSC, SDHC (external memory)
Flash: 1 GByte SLC
DRAM: 512 MByte RAM
Memory capacity
512,000 kByte
Operating system
Linux
Processor
ARM Cortex-A9 800 MHz

Eksportér produktspecifikation