Vidensøgning
Download dokument () af 20
We make what matters work*

EP-401372
Modelkode: XV-313-10-B00-A11-2C

Eaton Touch panel XV-313, 24 V DC, 10.1 Inch, 1 x Ethernet, 1 x RS-232, 1 x RS-485, 1 x CAN, Linux, Capacitive multi touch, PLC

General specifications

Product Name
Eaton XV-313 Touch panel
Catalog Number
EP-401372
EAN
7640130100268
Product Length/Depth
282 mm
Product Height
55.7 mm
Product Width
190 mm
Product Weight
1.21 kg
Certifications
Certified by UL for use in Canada
UL 61010-2-201
UL File No.: E205091
CE
CUL
IEC/EN 61000-6-2
IEC/EN 61000-6-4
UL
DNV
DNV TAA00000NC
Model Code
XV-313-10-B00-A11-2C

Ambient conditions, mechanical

Shock resistance
15 g, 11 ms, Mechanical
Vibration resistance
9 - 60 Hz, ± 0.15 mm
5 - 9 Hz, ± 3.5 mm
60 - 150 Hz, ± 2 g

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - max
50 °C
Ambient storage temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - min
-20 °C
Climatic proofing
Cold to EN 60068-2-1
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Environmental conditions
Condensation: Non-condensing
Operating temperature - max
50 °C
Relative humidity
10 - 95 % (non-condensing)

Communication

Interfaces
USB 2.0 host (not galvanically isolated)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
10/100 Mbps Ethernet connection
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
Number of slots
1 (for SD-Card)
Protocol
EtherCAT
MODBUS
EtherNet/IP
TCP/IP
CAN

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
18 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
18 W

Display

Display contrast ratio
500:1
Display lighting
LED
Dimmable via software
Display size
222.72 x 125.28 mm
16:9
Display type
Color display, TFT, anti-glare
TFT
Anti-glare tempered glass in plastic bezel
Luminance intensity
400 cd/m²
Number of colors of the display
16777216
Resolution
  • 1024 x 600
  • WSVGA
Screen size (diagonal)
10.1 in
Touch technology
Capacitive multitouch
Multi-touch touch panel touch sensor
Projected Capacitive Touch (PCT)

Electrical rating

Permissible voltage
35 V DC (for a duration of < 100 ms)
18.0 - 31.2 V DC, absolute with ripple
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
Power consumption
15.5 W
Max. 18 W
18 W typ.
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC

Electro magnetic compatibility

Emitted interference
According to IEC/EN 61000-6-4
Interference immunity
According to EN 61000-6-2
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)

Features & Functions

Enclosure material
Insulated material
Fitted with:
Recipes
Printer output
1 x RS232 (built-in interface)
1 x RS485 (built-in interface)
Message system (incl. buffer and confirmation)
SW interfaces
Message indication
Color display
1 x USB host 2.0 (built-in interface)
1 x Ethernet 10/100 Mbps (built-in interfaces)
1 x CAN (built-in interfaces)
Functions
Additional software components, loadable
Process value representation (output) possible
Process default value (input) possible

General information

Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Degree of protection
NEMA 4X
NEMA 12
IP65
IP20, rear (according to EN 60529-1)
Degree of protection (front side)
NEMA 12
IP65
Fuse type
Built-in fuse (not accessible)
Lifespan
50,000 h (Service life of back-lighting)
Model
Plastic enclosure and glass panel in aluminum mounting frame
Mounting method
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Potential isolation
Power supply: no
Product category
XV-300
Protection against polarity reversal
Yes
RoHs conformity
Yes
Software
XSOFT-CODESYS-3, PLC-Programming software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS-3, Visualization software, Engineering
Type
  • !
  • Control panel with PLC for rear mounting
Voltage type
DC

System

Backup time
10 years, typ. (time at zero voltage)
Memory
DRAM: 512 MByte RAM
SD card, Type: SDSC, SDHC (external memory)
Flash: 1 GByte SLC
NVRAM: 128kByte Retain
Memory capacity
512,000 kByte
Operating system
Linux
Processor
ARM Cortex-A9 800 MHz

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.