Vidensøgning
Download dokument () af 20
We make what matters work*

EP-401404
Modelkode: PSL60E24RP

Eaton PSL Power supply unit, Single-phase, 90 - 264 V AC / 24 V DC, 2.5 A, 60 W

General specifications

Product Name
Eaton PSL power supply unit
Catalog Number
EP-401404
UPC
786676040242
Product Length/Depth
91 mm
Product Height
55.6 mm
Product Width
71 mm
Product Weight
0.22 kg
Certifications
IEC 62368-1
EN 55032
CISPR 35/EN 55035
EN 61000-3-2
EN 61000-3-3
IEC/EN 61000-4-2
IEC/EN 61000-4-3
IEC 61000-4-4
IEC 61000-4-5
IEC 61000-4-6
IEC 61000-4-8: 2010
EN 61000-4-11
EN IEC 63000
RoHS conform
REACH
TSCA
P65
SELV (EN 60950)
CE: In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2006/95/EC
BS EN 62368-1
UL 62368-1
EN 61000-4-12: 2017
EN 61000-6-1: 2007
EN 61000-6-3
EN 61010-1
EN 61010-2-201: 2018
IEC/EN 61204-3
CSA C22.2 No. 61010-2-201
UL 61010-2-201
Catalog Notes
Power supply can operate at DC input voltage, please connect +pole to L, -pole to N and PE terminal to an earth wire or to the machine ground.
Model Code
PSL60E24RP

Omgivelsesforhold, mekaniske

Shock resistance
4 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 22 ms, 9 Impacts
Vibration resistance
10 - 500 Hz at 30 m/s² (3 G max ) for 60 min. in X-axis, Y-axis, Z-axis directions, (IEC/EN 60068-2-6)

Klimatiske miljøforhold

Altitude
Max. 2000 m
Ambient operating temperature - max
71 °C
Ambient storage temperature - max
85 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-25 °C
Climatic proofing
< 95 % relative humidity at +25 °C, no condensation

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
8 W
Heat dissipation capacity Pdiss
8 W
Heat dissipation per pole, current-dependent Pvid
8 W
Rated operational current for specified heat dissipation (In)
0 A

Elektromagnetisk kompatibilitet

Burst impulse
2 kV, according to IEC/EN 61000-4-4, Level 3
Contact discharge
4 kV, according to IEC/EN 61000-4-2, Level 3, ESD

Features & functions

Electric connection type
Screw connection
Enclosure material
Plastic
Features
Output voltage stabilized
Number of phases
1
Tripping characteristic
B

Generelle oplysninger

Degree of Protection
IP20
NEMA 1
LED indicator
Status indication of "DC OK": Green LED
Pollution degree
2
Product category
Power supply
Power consumption
68 W

Indgangskarakteristikker

Input voltage at AC 50 Hz - max
264 V
Input voltage at AC 50 Hz - min
90 V
Input voltage at DC - max
375 V
Input voltage at DC - min
125 V
Inrush current
< 30 A at 115 V AC (Inrush current limitation I²t (+25 °C))
< 60 A at 230 V AC (Inrush current limitation I²t (+25 °C))
Leakage current at ground IPE - max
< 0.25 mA (at 240 V AC)
Ramp/run-up time
< 2000 ms
Supply frequency
50/60 Hz, Input, Rated value
47 Hz, Input, min. Range
63 Hz, Input, max. Range
Supply voltage at AC, 50 Hz - max
264 VAC
Supply voltage at AC, 50 Hz - min
90 VAC
Supply voltage at DC - max
375 VDC
Supply voltage at DC - min
125 VDC

Udgangskarakteristika

Capacitive load
3000 µF max. Capacitive load starting, Output characteristic
Efficiency
> 88 % (115 V AC)
> 88 % (230 V AC)
Output current at AC, 50 Hz - max
2.5 A
Output voltage
24 V
Output voltage at DC - max
24 V
Output voltage at DC - min
24 V
Rated output power
60 W
Residual ripple
< 100 mVpp (PARD at 20 MHz)
Voltage tolerance
± 2 %, Rated output voltage

Sikkerhed

Insulation resistance
3 kV AC (input/output)
Mean time between failures (MTBF)
> 500,000 h
Protection class
2 (IEC/EN 60536)

Terminalkapaciteter

Terminal capacity (flexible with ferrule AWG)
Input / output: 22 - 12
Terminal capacity (flexible with ferrule)
Input / output: 0.32 - 3.3 mm²

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.