Vidensøgning
Download dokument () af 20
We make what matters work*

EP-401524
S711-34140AC

Eaton S711 Soft starter, 140 A, 200 - 575 V AC, Us= 110-240 V AC, with control unit, Frame size 3, IP00

Generelle specifikationer

Product Name
Eaton S711 soft starter
Catalog Number
EP-401524
EAN
4015082970956
Product Length/Depth
385 mm
Product Height
218 mm
Product Width
202 mm
Product Weight
11.8 kg
Certifications
CE
RCM
IEC/EN 60947-4-2
CUL
UL
UL Category Control No.: NMFT
UL Category Control No.: NMFT7
UL File No.: E251034
UL 60947-4-2
Model Code
S711-34140AC

Omgivelsesforhold, mekaniske

Mounting position
As required
Shock resistance
15 g, Mechanical

Klimatiske miljøforhold

Altitude
Max 4000 m (Above 1000 m for detailed derating use S711 Select Software)
Ambient operating temperature - max
60 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
5 to 95% Relative Humidity

Styrekreds

Current consumption
600 mA, Control circuit, Digital inputs
Drop-out voltage
0 - 90 V, AC operated
Pick-up voltage
93.5 - 264.0 V AC
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
630 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
140 A
Static heat dissipation, non-current-dependent Pvs
120 W

Features & functions

Fault memory
1000 Faults
Fitted with:
Display
Motor overload protection
Internal bypass
Functions
Single direction
Torque control
DC-Brake
Soft-Brake
Forward & reverse jog
Interfaces
Modbus RTU (built-in)
Bluetooth (built-in)

Generelle oplysninger

Class
Adjustable (5,10,15,20,30)
Connection to SmartWire-DT
No
Degree of protection
IP00
NEMA Other
Frame size
FS3
Mains voltage - max
632.5 V
Mains voltage - min
170 V
Pollution degree
3
Radio interference class
Class A (IEC 60947-4-2)
Rated impulse withstand voltage (Uimp)
6000 V
Rated insulation voltage (Ui)
600 V
Startup class
CLASS 20 (heavy starting duty 3 x Iₑ for 45 s)
CLASS 10 (star-delta replacement)
CLASS 30 (6 x Iₑ for 30 s)
Suitable for
Branch circuits, not as BCPD, (UL/cUL)
Type
Soft starter for three-phase loads, with control unit and pump algorithm, DC Brake, Soft Brake, Jog, Bluetooth
Voltage type
AC

Indgang/udgang

Number of outputs
3 Relay Outputs (1 fixed, 2 programmable)
Output voltage
250 V AC (relay outputs)
Protection
Optional terminal cover for Finger and back-of-hand proof, Protection against direct contact
Rated control voltage (Uc)
110 - 240 V AC (-15%/+10%)
Rated operational current (Ie) at AC-11
3 A

Primære ledende stier

Kickstart
600% (Kickstart current)
Max. 2000 ms (Kickstart Duration)
Overload cycle
AC-53b: 3.5-20:580
Rated operational current (Ie) at AC-53
140 A
Rated operational current (Ie) at AC-53, in-delta
210 A
Rated operational voltage (Ue) - max
575 V
Rated operational voltage (Ue) - min
200 V
Rated operational voltage (Ue) at AC - max
575 V
Short-circuit protection rating
200NHG2B or NZMH2-A2508T, Type "1" coordination, Main conducting paths
170M3018 "Type 2" coordination, Main conducting paths
Supply frequency
50/60 Hz, fLN, Main circuit
Voltage rating - max
575 V

Motorstørrelse

Assigned motor power at 200/208 V, 60 Hz, 3-phase
40 HP
Assigned motor power at 220/230 V, 60 Hz, 3-phase
50 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
100 HP
Assigned motor power in-delta at 220/230 V, 60 Hz
60 HP
Assigned motor power in-delta at 460/480 V, 60 Hz
150 HP
Assigned motor power in-delta at 575/600 V, 60 Hz
200 HP
Rated operational power at 220/230 V, 50 Hz
45 kW
Rated operational power at 400 V, 50 Hz
75 kW
Rated operational power at 500 V, 50 Hz
90 kW
Rated operational power in-delta at 220/230 V, 50 Hz
60 kW
Rated operational power in-delta at 400 V, 50 Hz
110 kW
Rated operational power in-delta at 500 V, 50 Hz
150 kW
Rated power three-phase motor, inline, at 230 V
45 kW
Rated power three-phase motor, inline, at 400 V
75 kW
Rated power three-phase motor, inside delta, at 230 V
60 kW
Rated power three-phase motor, inside delta, at 400 V
110 kW

Blød startsfunktion

Application
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Delay time
0 - 180 s, Soft start function, Ramp times; 0 - 240 s, Soft stop function, Stop times
Ramp/run-up time
180 s
Start voltage
Max. 600% FLA, Min. 100% FLA, Soft start function

Terminalkapaciteter

Screwdriver size
17 mm M10, Terminal screw, Main cables
0.6 x 3.5 mm or PH0, Terminal screws, Control circuit cables
Terminal capacity (flexible with ferrule)
1 x (95 - 240) mm², Main cables
1x (1 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
1 x (95 - 240) mm², Main cables
1x (1 - 2.5) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
1 x (3/0 - 500), Main cables
1x (28 - 12) , Control circuit cables
Terminal capacity (stranded)
1 x (95 - 240) mm², Main cables
1x (1 - 2.5) mm², Control circuit cables
Tightening torque
0.5 Nm, Screw terminals, Control circuit cables
40 Nm, Main cables

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.