Vidensøgning
Download dokument () af 20
We make what matters work*

EP-401626
M22-AI-8I

Eaton Moeller® series M22 Display, 2", TFT, 6 digital input + 2 configurable input (digital/0 - 10 V/0 - 20 mA/4 - 20 mA), 12 - 24 V DC

Generelle specifikationer

Product Name
Eaton Moeller® series M22 advanced Indicator
Catalog Number
EP-401626
EAN
4015082971922
Product Length/Depth
45 mm
Product Height
50 mm
Product Width
80 mm
Product Weight
0.1 kg
Certifications
CE
cULus
Catalog Notes
  • Degree of protection IP20 (rear), IP66/IP69 (front) not evaluated by UL
  • The device is designed for mounting in enclosures, control cabinets, control panels or control desks.
  • Suitable for outdoor use.
  • For configuring the device via the USB-C port, use a USB-C cable that is suitable for both charging and data transfer.
Model Code
M22-AI-8I

Produktspecifikationer

Fitted with:
Color display
Frequency rating
5 Hz (Counter frequency)
Pollution degree
2
Supply voltage at DC - max
24 VDC
Supply voltage at DC - min
12 VDC
Width of the front
73 mm
Resolution
12 Bit
Packaged free fall height (IEC/EN 60068-2-32)
0.3 m
Opening diameter
22.5 mm
Input
  • 6 digital input + 2 configurable input (digital/0 - 10 V/0 - 20 mA/4 - 20 mA)
  • Cable length, unshielded: max. 100 m (Digital inputs 12/24 V DC, Counter)
  • Cable length, unshielded: max. 30 m (Analog input)
  • Analog input type: Voltage or current, selectable per input
  • Impedance (Analog Input): 200 Ω at current input, 13.3 kΩ at voltage input
Altitude
Max. 2000 m
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Built-in depth
36.1 mm
Front height
50 mm
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
256
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Screwdriver size
0.8 x 3.5 mm, Terminal screw, Standard screwdriver
Voltage type
DC
Mounting position
Horizontal
Vertical
Overvoltage category
II
Display type
TFT
Protection against polarity reversal
Yes
Relative humidity
5 - 95 % (non-condensing)
Degree of protection
IP20, rear
Degree of protection (front side)
IP69K
NEMA 13
NEMA 3R
IP66
NEMA 4X, 12
Number of colors of the display
65536
Input current
1.75 mA at signal 1 (at 12 V DC)
3.3 mA at signal 1 (at 24 V DC)
Vibration resistance
5 - 8.4 / 8.4 -150 Hz, 3,5 mm / 1 g
Touch technology
None
Input voltage
Digital Inputs 12 V DC: 0: ≤ 5 (I1 - I8), 1: ≥ 8 (I1 - I8)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
1
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
11
Number of password levels
1
Number of pixels (horizontal)
320
Number of pixels (vertical)
240
Number of system buttons
0
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Screen size (diagonal)
2 in
Permissible voltage
10.2 - 28.8 V DC (rated operating voltage -15 %/+20 %)
Potential isolation
Between Analog inputs and Digital inputs: no
Power supply: no
Power consumption
1.2 W
Rated operational voltage
12 - 24 V DC SELV (safety extra low voltage/limited energy)
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Terminal capacity
0.2 - 1.5 mm² (AWG22 - 16), solid
0.2 – 1.5 mm², flexible without ferrule
0.2 - 1.5 mm², flexible with ferrule

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.