Vidensøgning
Download dokument () af 20
We make what matters work*

EP-500026
Modelkode: XTSZFBA-W800H200-SOND-RAL*

XTSZFBA-W800H200-SOND-RAL* . Expansion box, HxW=300x800mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-500026
Product Length/Depth
780 mm
Product Height
250 mm
Product Width
800 mm
Product Weight
11.53 kg
Compliances
CE Marked
RoHS conform
Model Code
XTSZFBA-W800H200-SOND-RAL*

Eksportér produktspecifikation