Vidensøgning
Download dokument () af 20
We make what matters work*

EP-500059
Modelkode: XMW0306D-1

XMW0306D-1 . Drawer Unit 75mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-500059
EAN
9010653002345
Product Length/Depth
420 mm
Product Height
74 mm
Product Width
520 mm
Product Weight
3.5 kg
Compliances
CE Marked
RoHS conform
Model Code
XMW0306D-1

Eksportér produktspecifikation