Vidensøgning
Download dokument () af 20
We make what matters work*

EP-500079
Modelkode: XTPWCUB-H450-1

Eaton xEnergy Main LV switchgear Partition for empty drawer compartment, H=450mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-500079
EAN
9010653002635
Product Length/Depth
270 mm
Product Height
449 mm
Product Width
195 mm
Product Weight
1.95 kg
Compliances
CE Marked
RoHS conform
Model Code
XTPWCUB-H450-1

Eksportér produktspecifikation