Download dokument () af 20
We make what matters work*

EP-500362
Modelkode: CJAU-01/04

CJAU-01/04. Shutter actuator flush-box mount without local input

General specifications

Product Name
Eaton Moeller series xComfort shading actuator
Catalog Number
EP-500362
EAN
9010653003557
Product Length/Depth
49.5 mm
Product Height
18 mm
Product Width
45.5 mm
Product Weight
0.043 kg
Compliances
CE Marked
RoHS conform
Model Code
CJAU-01/04

Produktspecifikationer

Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Actuation function
Shading
Bus system product type
Actuator
Built-in installation box depth - min
18 mm
Number of outputs (venetian-blind) - max
1
Fitted with:
Bus connection
LED indication
Switching power - max
690 W
Width in number of modular spacings
3
Application
Shading
Switching current of resistive load - max
3 A
Current type
AC
Power supply
Mains
Number of inputs
0
Degree of protection
IP20
Mounting method
Flush mounted (plaster)
Power consumption
0.19 W
Number of linkable devices
32

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.