Download dokument () af 20
We make what matters work*

EP-500385
Modelkode: CPAD-00/235

CPAD-00/235 . Complete multifunctional push-button, 4-fold, pure white gloss

General specifications

Product Name
Eaton Moeller series xComfort wireless pushbutton multifunctional
Catalog Number
EP-500385
EAN
9010653018612
Product Length/Depth
85 mm
Product Height
12 mm
Product Width
85 mm
Product Weight
0.055 kg
Certifications
CE
Model Code
CPAD-00/235

Produktspecifikationer

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Fitted with:
Heating
Bus connection
Surface finishing
Glossy
Power supply
Battery
Surface protection
Untreated
Material quality
Thermoplastic
Bus system product type
Pushbutton
Number of channels
4
Number of gangs (rocker)
4
RAL-number (Akin)
9010
Color
White
Material
Plastic
Mounting method
Surface mounted (plaster)
Model
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.