Download dokument () af 20
We make what matters work*

EP-500545
Modelkode: CSEZ-01/38

CSEZ-01/38. Water sensor cable. Adhesive sensor flat-cable 3m with connector

General specifications

Product Name
Eaton xComfort LeakageStop cable
Catalog Number
EP-500545
EAN
9010653019459
Product Length/Depth
3000 mm
Product Height
3 mm
Product Width
20 mm
Product Weight
0.038 kg
Compliances
RoHS conform
CE Marked
Model Code
CSEZ-01/38

Produktspecifikationer

Bus system operating type
None
Color
Other
Degree of protection
Other
Mounting method
Other
Model
Leakage sensor
Number of inputs (binary)
0
RAL-number (Akin)
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.