Download dokument () af 20
We make what matters work*

EP-500770
Modelkode: CMMZ-00/50

CMMZ-00/50 . Operating instruction sticker for CWGE

General specifications

Product Name
Eaton xComfort LeakageStop sticker
Catalog Number
EP-500770
EAN
9010653028710
Product Length/Depth
105 mm
Product Height
0.2 mm
Product Width
105 mm
Product Weight
2 g
Compliances
CE Marked
RoHS conform
Model Code
CMMZ-00/50

Produktspecifikationer

Accessory/spare part type
Spare part
Other
Accessory

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.