CRCA-01/09 . Room Controller Touch, anthracite, matt, with Legacy firmware for SHC and CSAU
| Product Name |
Eaton Moeller series xComfort - Controllers
|
| Catalog Number |
EP-500833
|
| EAN |
9010653030270
|
| Product Length/Depth |
55 mm
|
| Product Height |
21 mm
|
| Product Width |
55 mm
|
| Product Weight |
0.055 kg
|
| Compliances |
RoHS conform
CE Marked |
| Model Code |
CRCA-01/09
|
| Used with |
55 mm (Universal) pushbutton
|
| Type |
|
| Features |
Radio frequent bidirectional
|
| Bus system operating type |
Radio frequent
xComfort |
| Fitted with: |
Display
Bus connection included Local operation External sensor |
| Assembly arrangement |
Basic element with complete housing
|
| Bus system product type |
Sensor, Controller
|
| Number of inputs (binary) |
0
|
| RAL-number (Akin) |
7016
|
| Standby power consumption (solstandby) |
0.05 W
|
| Surface finishing |
Matt
|
| Power supply |
Battery
|
| Surface protection |
Untreated
|
| Class (temperature control) |
IV
|
| Material quality |
Thermoplastic
|
| Sensor type |
Temperature
Humidity |
| Color |
Anthracite
|
| Degree of protection |
IP20
|
| Functions |
Manual set point setting
Parallel-service possible |
| Material |
Plastic
|
| Mounting method |
Surface mounting
Surface mounted (plaster) |