Download dokument () af 20
We make what matters work*

EP-500852
Modelkode: CWIZ-04/27

CWIZ-04/27 . 4-fold, rocker, alpine white, matt, shutter

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
EP-500852
EAN
9010653030782
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
0.007 kg
Compliances
RoHS conform
CE Marked
Model Code
CWIZ-04/27

Produktspecifikationer

Features
Halogen free
Surface finishing
Matt
Surface protection
Untreated
Material quality
Thermoplastic
Color
White
Alpine white
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Other
Imprint/indication
Symbol "arrows"
Utilization
Switch/push button
RAL-number (Akin)
9016

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.