Download dokument () af 20
We make what matters work*

EP-501074
GVK-16/3P+N-4TE

GVK-16/3P+N-4TE, GVK busbar fork, 3-phase+N, L1 - L2 - L3 - N, shortenable version, end caps not included, 1 meter, 16 mm²

Generelle specifikationer

Product Name
Eaton Moeller series busbar
Catalog Number
EP-501074
EAN
9010653035183
Product Length/Depth
1016 mm
Product Height
31.5 mm
Product Width
21 mm
Product Weight
0.789 kg
Certifications
CE
Model Code
GVK-16/3P+N-4TE

Produktspecifikationer

Features
Insulated
Can be cut to size
Electric connection type
Fork
Cross section
16 mm²
Number of modular spacings
56
Number of phases
3
Pitch dimensions
17.8 mm
Rated operating voltage (Ue) - max
415 V
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Number of poles
Four-pole
Color
Grey
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
Devices with N-busbar
14 devices

Eksportér produktspecifikation