MI-36/3R-SBS . I-Box mounting insert Generation 2, SideBySide, 3x DIN-rails, 12 modular units, project form of delivery
| Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
| Catalog Number |
EP-501133
|
| EAN |
9010653036760
|
| Product Length/Depth |
264 mm
|
| Product Height |
453 mm
|
| Product Width |
72 mm
|
| Product Weight |
1.5 kg
|
| Certifications |
CE
|
| Model Code |
MI-36/3R-SBS
|
| Accessory/spare part type |
Mounting frame
Spare part |