Download dokument () af 20
We make what matters work*

EP-501134
Modelkode: MI-48/4R-SBS

MI-48/4R-SBS . I-Box mounting insert Generation 2, SideBySide, 4x DIN-rails, 12 modular units, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501134
EAN
9010653036784
Product Length/Depth
264 mm
Product Height
578 mm
Product Width
72 mm
Product Weight
2 kg
Certifications
CE
Model Code
MI-48/4R-SBS

Produktspecifikationer

Accessory/spare part type
Mounting frame
Spare part

Eksportér produktspecifikation