Download dokument () af 20
We make what matters work*

EP-501135
Modelkode: MI-60/5R-SBS

MI-60/5R-SBS . I-Box mounting insert Generation 2, SideBySide, 5x DIN-rails, 12 modular units, project form of delivery

Generelle specifikationer

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501135
EAN
9010653036791
Product Length/Depth
264 mm
Product Height
703 mm
Product Width
72 mm
Product Weight
2.5 kg
Certifications
CE
Model Code
MI-60/5R-SBS

Produktspecifikationer

Accessory/spare part type
Mounting frame
Spare part

Eksportér produktspecifikation