Download dokument () af 20
We make what matters work*

EP-501136
Modelkode: MI-72/6R-SBS

MI-72/6R-SBS . I-Box mounting insert Generation 2, SideBySide, 6x DIN-rails, 12 modular units, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501136
EAN
9010653036777
Product Length/Depth
264 mm
Product Height
828 mm
Product Width
72 mm
Product Weight
3 kg
Certifications
CE
Model Code
MI-72/6R-SBS

Produktspecifikationer

Accessory/spare part type
Mounting frame
Spare part

Eksportér produktspecifikation