Download dokument () af 20
We make what matters work*

EP-501138
Modelkode: SDF-48/4R-3-SBS-F

SDF-48/4R-3-SBS-F . I-Box single door frame Generation 2, SideBySide, 4-row, used for built-in depth 83 mm, flush-mounted version, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501138
EAN
9010653037170
Product Length/Depth
32.7 mm
Product Height
630.4 mm
Product Width
591.4 mm
Product Weight
3.4 kg
Compliances
RoHS conform
Model Code
SDF-48/4R-3-SBS-F

Produktspecifikationer

Accessory/spare part type
Door
Spare part

Eksportér produktspecifikation