Download dokument () af 20
We make what matters work*

EP-501147
Modelkode: DDF-60/5R-3-SBS-F

DDF-60/5R-3-SBS-F . I-Box double door frame Generation 2, SideBySide, 5-row, used for built-in depth 83 mm, flush-mounted version, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501147
EAN
9010653037255
Product Length/Depth
32.7 mm
Product Height
755.4 mm
Product Width
591.4 mm
Product Weight
4.1 kg
Compliances
RoHS conform
Model Code
DDF-60/5R-3-SBS-F

Produktspecifikationer

Accessory/spare part type
Spare part
Door

Eksportér produktspecifikation