Download dokument () af 20
We make what matters work*

EP-501150
Modelkode: DDF-72/6R-4-SBS-F

DDF-72/6R-4-SBS-F . I-Box double door frame Generation 2, SideBySide, 6-row, used for built-in depth 106 - 150 mm, flush-mounted version, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501150
EAN
9010653037279
Product Length/Depth
26.7 mm
Product Height
880.4 mm
Product Width
591.4 mm
Product Weight
4.2 kg
Compliances
RoHS conform
Model Code
DDF-72/6R-4-SBS-F

Produktspecifikationer

Accessory/spare part type
Spare part
Door

Eksportér produktspecifikation