Download dokument () af 20
We make what matters work*

EP-501156
Modelkode: I-96/4R-4-OVU-F

I-96/4R-4-OVU-F . I-Box structured wiring enclosure Generation 2, OverUnder, 4-row, 24 modules per row, depth 106 mm, flush-mounted design

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501156
EAN
9010653036531
Product Length/Depth
115.7 mm
Product Height
1177.6 mm
Product Width
591.4 mm
Product Weight
16.8 kg
Certifications
CE
Model Code
I-96/4R-4-OVU-F

Produktspecifikationer

Features
EMC-version
Earthing terminal block
Signal passing door
Fitted with:
Mounting plate
Enclosure material
Steel
Built-in height
1135 mm
Built-in width
550 mm
Built-in depth
106 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Double
RAL-number
9016
Width in number of modular spacings
24
Color
White
Number of rows
4
Degree of protection
IP30
Functions
Extension possible
Sealable
Mounting method
Flush mounted (plaster)
Hollow wall
DIN-rail
Internal depth
94 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.