Download dokument () af 20
We make what matters work*

EP-501159
Modelkode: IU-72/3R-4-OVU

IU-72/3R-4-OVU . I-Box base frame Generation 2, OverUnder, 3-row, used for built-in depth 83 - 106 mm, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501159
EAN
9010653036821
Product Length/Depth
548 mm
Product Height
1004.2 mm
Product Width
113 mm
Product Weight
7.4 kg
Certifications
CE
Model Code
IU-72/3R-4-OVU

Produktspecifikationer

Accessory/spare part type
Other
Spare part

Eksportér produktspecifikation