Download dokument () af 20
We make what matters work*

EP-501161
Modelkode: IU-96/4R-4-OVU

IU-96/4R-4-OVU . I-Box base frame Generation 2, OverUnder, 4-row, used for built-in depth 83 - 106 mm, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501161
EAN
9010653036814
Product Length/Depth
548 mm
Product Height
1129.2 mm
Product Width
113 mm
Product Weight
8.1 kg
Certifications
CE
Model Code
IU-96/4R-4-OVU

Produktspecifikationer

Accessory/spare part type
Other
Spare part

Eksportér produktspecifikation