SDF-48/2R-3-OVU-F . I-Box single door frame Generation 2, OverUnder, 2-row, used for built-in depth 83 mm, flush-mounted version, project form of delivery
| Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
| Catalog Number |
EP-501166
|
| EAN |
9010653037286
|
| Product Length/Depth |
32.7 mm
|
| Product Height |
927.6 mm
|
| Product Width |
591.4 mm
|
| Product Weight |
4.4 kg
|
| Compliances |
RoHS conform
|
| Model Code |
SDF-48/2R-3-OVU-F
|
| Accessory/spare part type |
Door
Spare part |