Download dokument () af 20
We make what matters work*

EP-501171
Modelkode: DDF-48/2R-3-OVU-F

DDF-48/2R-3-OVU-F . I-Box double door frame Generation 2, OverUnder, 2-row, used for built-in depth 83 mm, flush-mounted version, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501171
EAN
9010653037095
Product Length/Depth
32.7 mm
Product Height
927.6 mm
Product Width
591.4 mm
Product Weight
4.6 kg
Compliances
RoHS conform
Model Code
DDF-48/2R-3-OVU-F

Produktspecifikationer

Accessory/spare part type
Door
Spare part

Eksportér produktspecifikation