Download dokument () af 20
We make what matters work*

EP-501181
Modelkode: IU-32/2R-3

IU-32/2R-3 . I-Box base frame, single box design, 2-row, used for built-in depth 85 mm, project form of delivery

Generelle specifikationer

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501181
EAN
9010653036890
Product Length/Depth
352 mm
Product Height
332 mm
Product Width
83 mm
Product Weight
1.7 kg
Certifications
CE
Model Code
IU-32/2R-3

Produktspecifikationer

Accessory/spare part type
Other
Spare part

Eksportér produktspecifikation