Download dokument () af 20
We make what matters work*

EP-501182
Modelkode: IU-48/3R-3

IU-48/3R-3 . I-Box base frame, single box design, 3-row, used for built-in depth 85 mm, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501182
EAN
9010653036906
Product Length/Depth
352 mm
Product Height
457 mm
Product Width
83 mm
Product Weight
2.2 kg
Certifications
CE
Model Code
IU-48/3R-3

Produktspecifikationer

Accessory/spare part type
Other
Spare part

Eksportér produktspecifikation