Download dokument () af 20
We make what matters work*

EP-501186
Modelkode: IU-64/4R-4

IU-64/4R-4 . I-Box base frame, single box design, 4-row, used for built-in depth 110 mm, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501186
EAN
9010653036937
Product Length/Depth
352 mm
Product Height
582 mm
Product Width
108 mm
Product Weight
3 kg
Certifications
CE
Model Code
IU-64/4R-4

Produktspecifikationer

Accessory/spare part type
Other
Spare part

Eksportér produktspecifikation