Download dokument () af 20
We make what matters work*

EP-501191
Modelkode: MI-48/3R-4

MI-48/3R-4 . I-Box mounting insert, single box design, 3x DIN-rails, 16 modular units, used for built-in depth 110 mm, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501191
EAN
9010653037026
Product Length/Depth
60.7 mm
Product Height
285 mm
Product Width
309 mm
Product Weight
1 kg
Certifications
CE
Model Code
MI-48/3R-4

Produktspecifikationer

Accessory/spare part type
Mounting frame
Spare part

Eksportér produktspecifikation