Vidensøgning
Download dokument () af 20
We make what matters work*

EP-501289
Modelkode: XPRMM-QSA-Twin

XPRMM-QSA-Twin . Horizontal partition for QSA1 and twin, front bar, horizontal partition, door mounting

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-501289
EAN
9010653041771
Product Length/Depth
257 mm
Product Height
24 mm
Product Width
596 mm
Product Weight
1.1 kg
Certifications
CE
Model Code
XPRMM-QSA-Twin

Eksportér produktspecifikation