Download dokument () af 20
We make what matters work*

EP-501299
Modelkode: XVTL-TW800

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Depth Mounting rail, D=800mm

General specifications

Product Name
Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure
Catalog Number
EP-501299
EAN
9010653041603
Product Length/Depth
666 mm
Product Height
75 mm
Product Width
100 mm
Product Weight
1.3 kg
Certifications
CE
Model Code
XVTL-TW800

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.