Download dokument () af 20
We make what matters work*

EP-501344
Modelkode: EMC2-FS-1300/1-W

EMC2-FS-1300/1-W . Front cover for base, HxW=100x1300mm, white (RAL 9016), applicable for EMC2 enclosure series

Generelle specifikationer

Product Name
Eaton xEnergy Basic EMC2 plinth
Catalog Number
EP-501344
EAN
9010653042792
Product Length/Depth
10 mm
Product Height
99 mm
Product Width
1298 mm
Product Weight
2.3 kg
Certifications
CE
Model Code
EMC2-FS-1300/1-W

Produktspecifikationer

Color
White
RAL-number
9016
Suitable for enclosure building width
1300 mm
Material
Steel
Model
Base front/back
Impact strength
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.