Download dokument () af 20
We make what matters work*

EP-501348
Modelkode: EMC2-RCP-1050-TB

Rear cover plates, width=1050mm, galvanized, for establishing full metalclad rear wall of EMC2 series, 2-parts for top/bottom use

General specifications

Product Name
Eaton xEnergy Basic EMC2 other accessory
Catalog Number
EP-501348
EAN
9010653042839
Product Length/Depth
15 mm
Product Height
150 mm
Product Width
1027 mm
Product Weight
2.4 kg
Certifications
CE
Model Code
EMC2-RCP-1050-TB

Produktspecifikationer

RAL-number
0
Color
Zinc
Material
Metal
Mounting position
Other
Model
Cover

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.