Download dokument () af 20
We make what matters work*

EP-501355
Modelkode: EMC2-H211/55-W/BF6

EMC2-H211/55-W/BF6 . Floor-standing distribution board EMC2 pre-assembled, IP55, protection class II, HxWxD=1700x550x270mm, white (RAL 9016)

General specifications

Product Name
Eaton xEnergy Basic EMC2 enclosure pre-assembled
Catalog Number
EP-501355
EAN
9010653042167
Product Length/Depth
270 mm
Product Height
1800 mm
Product Width
550 mm
Product Weight
53 kg
Certifications
CE
Model Code
EMC2-H211/55-W/BF6

Produktspecifikationer

Features
EMC-version
Connectable
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IP55
IK10
Other
Material quality
Other
Color
White
Permissible load of the mounting plate according to IEC 62208 - max
880 N
Number of locks
0
RAL-number
9016
Material
Steel
Mounting method
Wall mounting
Installation type
Floor standing wall model
Number of covers/doors
1
Permissible load of the enclosure according to IEC 62208 - max
2000 N
Permissible load of the door(s) according to IEC 62208 - max
100 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
107 W
Number of connector holes
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.