Download dokument () af 20

EP-501356
Modelkode: EMC2-AC55

EMC2-AC55 . Add-on connection kit is used for the orderly arrangement of two or more cabinets in compliance with the required IP degree of protection, set consisting of screws, washers and gasket

General specifications

Product Name
Eaton xEnergy Basic EMC2 other accessory
Catalog Number
EP-501356
EAN
9010653041849
Product Length/Depth
133 mm
Product Height
75 mm
Product Width
101 mm
Product Weight
0.3 kg
Certifications
CE
Model Code
EMC2-AC55

Produktspecifikationer

Color
Other
RAL-number
0
Material
Other
Model
Coupling set, side

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.