Download dokument () af 20
We make what matters work*

EP-501359
Modelkode: EMC2-SNAP095

Eaton xEnergy Basic EMC2 SNAP fastener as spare part for fixation of support profiles / mounting insert inside EWK and EMC2 enclosure series

General specifications

Product Name
Eaton xEnergy Basic EMC2 other accessory
Catalog Number
EP-501359
EAN
9010653042884
Product Length/Depth
15 mm
Product Height
15 mm
Product Width
150 mm
Product Weight
0.01 kg
Certifications
CE
Model Code
EMC2-SNAP095

Produktspecifikationer

Accessory/spare part type
Fastening parts/-set
Spare part
Material
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.