Download dokument () af 20
We make what matters work*

EP-501372
Modelkode: EPTV19/TS7-EMC2

EPTV19/TS7-EMC2 . Pre-assembled mounting insert for distribution section as part of EP-system, HxW=1350x250mm, 9-row, consists of EPTV profiles and DIN-rails, applicable for EMC2 enclosure series

General specifications

Product Name
Eaton xEnergy Basic EMC2 mounting insert
Catalog Number
EP-501372
EAN
9010653042501
Product Length/Depth
40 mm
Product Height
1349 mm
Product Width
250 mm
Product Weight
2.6 kg
Certifications
CE
Model Code
EPTV19/TS7-EMC2

Produktspecifikationer

Number of height units
0
Profile height (busbar)
7.5 mm
Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.