Download dokument () af 20
We make what matters work*

EP-501381
Modelkode: EPTV210/TS7-EMC2

EPTV210/TS7-EMC2 . Pre-assembled mounting insert for distribution section as part of EP-system, HxW=1500x500mm, 10-row, consists of EPTV profiles and DIN-rails, applicable for EMC2 enclosure series

General specifications

Product Name
Eaton xEnergy Basic EMC2 mounting insert
Catalog Number
EP-501381
EAN
9010653042594
Product Length/Depth
40 mm
Product Height
1499 mm
Product Width
500 mm
Product Weight
4.2 kg
Certifications
CE
Model Code
EPTV210/TS7-EMC2

Produktspecifikationer

Number of height units
0
Profile height (busbar)
7.5 mm
Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.