Download dokument () af 20
We make what matters work*

EP-501384
Modelkode: EP23MP-ECOM

Eaton xEnergy Basic LV systems Low voltage switchgear ECOM mounting unit, WxH=250x450mm, completely shrouded metal chassis (IP2XC) incl. plastic mounting plate and EP cover, for installation of active devices in the distributor

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-501384
EAN
9010653042891
Product Length/Depth
125 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
2.5 kg
Certifications
CE
Model Code
EP23MP-ECOM

Produktspecifikationer

Fitted with:
Cover
Mounting plate
Built-in depth
100 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.