Download dokument () af 20
We make what matters work*

EP-501386
Modelkode: EP24Z1-MOK

Eaton xEnergy Basic LV systems Low voltage switchgear Meter trough single, WxH=250x600mm, incl. 1 pc. of ZBR and additional space for MOK box below the meter plate, completely insulated with PVC against operators level

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-501386
EAN
9010653042914
Product Length/Depth
110 mm
Product Height
600 mm
Product Width
250 mm
Product Weight
3.3 kg
Certifications
CE
Model Code
EP24Z1-MOK

Produktspecifikationer

Fitted with:
Mounting plate
Mounting rail
Built-in depth
110 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.