Download dokument () af 20
We make what matters work*

EP-501394
Modelkode: ZSD-ESK25-SPZT

ZSD-ESK25-SPZT . Power Feed Input Terminal Block for ZSD and 40mm busbar, 5x 1,5-25mm²

General specifications

Product Name
Eaton Moeller series xPole - SPST12 Surge protection device
Catalog Number
EP-501394
EAN
9010653042976
Product Length/Depth
220.4 mm
Product Height
54.3 mm
Product Width
12.5 mm
Product Weight
0.149 kg
Certifications
CE
Model Code
ZSD-ESK25-SPZT

Produktspecifikationer

Width clamp
12.5 mm
Busbar thickness - max
5 mm
Busbar thickness - min
5 mm
Busbar width - max
12 mm
Busbar width - min
12 mm
Conductor cross section - max
25 mm²
Rated operational current (Ie) - max
101 A
Suitable for
Flat rail
Round conductor connection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.