Download dokument () af 20
We make what matters work*

EP-501489
Modelkode: CWIZ-04/m3

Eaton Moeller series xComfort Rocker 4-f with 8-scenes A print, silver, matt

General specifications

Product Name
Eaton Moeller series xComfort - Wireless switches
Catalog Number
EP-501489
EAN
9010653053248
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
0.007 kg
Certifications
CE
Model Code
CWIZ-04/m3

Produktspecifikationer

Features
Halogen free
Surface finishing
Matt
Surface protection
Lacquered
Material quality
Thermoplastic
Color
Silver
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Other
Imprint/indication
Various symbols
Utilization
Switch/push button
RAL-number (Akin)
7001

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.