Vidensøgning
Download dokument () af 20
We make what matters work*

EP-501510
Modelkode: CI44-S60-160/3-2XNH00

Eaton xEnergy Safety Ci LV systems LV switchgear, NH panel enclosure 2x XNH00, MB 160A 3p

General specifications

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
EP-501510
EAN
9010653054900
Product Length/Depth
225 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
5.5 kg
Compliances
RoHS conform
Model Code
CI44-S60-160/3-2XNH00

Delivery program

Number of poles
Three-pole

Technical Data - Electrical

Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current
160 A

Technical Data - Mechanical

Construction size (fuse inserts)
NH00
Degree of protection
IP65
Other
Housing depth
225 mm
Housing height
375 mm
Housing width
375 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.