Vidensøgning
Download dokument () af 20
We make what matters work*

EP-501512
CI43-S60-160/3-1XNH00

Eaton xEnergy Safety Ci LV systems LV switchgear, NH panel enclosure 1x XNH00, MB 160A, 3-pole

Generelle specifikationer

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
EP-501512
EAN
9010653054948
Product Length/Depth
225 mm
Product Height
375 mm
Product Width
250 mm
Product Weight
3.6 kg
Compliances
RoHS conform
Model Code
CI43-S60-160/3-1XNH00

Leveringsprogram

Number of poles
Three-pole

Technical data - electrical

Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current
160 A

Technical data - mechanical

Construction size (fuse inserts)
NH00
Degree of protection
IP65
Other
Housing depth
225 mm
Housing height
375 mm
Housing width
250 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.