Vidensøgning
Download dokument () af 20
We make what matters work*

EP-501516
Modelkode: XNH00-4-CI43E

Eaton xEnergy Safety Ci LV systems LV switchgear, NH individual enclosure 1x XNH00, 3-pole+1-pole, inclusive finger-protection cover

General specifications

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
EP-501516
EAN
9010653054986
Product Length/Depth
150 mm
Product Height
375 mm
Product Width
250 mm
Product Weight
4.1 kg
Compliances
RoHS conform
Model Code
XNH00-4-CI43E

Delivery program

Number of poles
Four-pole

Technical Data - Electrical

Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current
160 A

Technical Data - Mechanical

Construction size (fuse inserts)
NH00
Degree of protection
IP65
Other
Housing depth
150 mm
Housing height
375 mm
Housing width
250 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.